Discontinued - RFB2E Two Compartment Recessed Floor Box
RFB2E
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Resource RFB® E Series floor boxes provide power, communication and A/V services to any open space or work station. They're versatile, recessed floorboxes that can fit the Evolution Series Poke-Thru covers. With a variety of configurations and cover colors, the RFB Evolution series is perfect for designers and architects that want to keep a consistent aesthetic, on-grade or above-grade, with their floor boxes and poke-thrus. Available in two-, four- and six-gang options.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easy installation in many floor surface types - Bare concrete, carpet, tile and terrazzo floors
- Adaptable t -fit on or above ground level floors - On-grade and above-grade versions available for each size
- Multiple knock-out sizes - 3/4'' to 1 1/4'' trade size Kos
- Compatible with a 2”” trade size conduit hub (2HUB) - Feed larger cables and still minimize concrete pour depth
- Available in multiple sizes and configurations - Choose two, four or six compartments to accommodate power, communication or A/V
- A single cover style for all of your activation points - Covers available in five flawless colors to blend in with any space
- More flexibility and design options - Accepts Furniture Feed Covers for open office spaces
Specifications
General Info
| Type | Floor Box | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Assembled | ||
| Number of Knockouts | 16 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes for tile and terrazzo and carpet and wood floors. File E2961 Guide QCIT/7. | ||
| UPC Number | 786564096245 |
Dimensions
| Product Weight US | 10.3 lb | ||
| Cubic Capacity | 70 in³ |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Knockout |
Resources
Installation Instructions
CAD Drawings
BIM Models
Catalog
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1








