Discontinued - Resource RFB® Series Six Gang Floor Box
RFB6
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RFBA6R30
Resource RFB® Series six Gang Floor Box is a versatile activation solution that provides power and/or communication services to open space areas or directly to the workstation. For use in either wood or above grade concrete floors, it is fully adjustable with a tunnel compartment. Supplied with two (2) duplex mounting plates, two (2) communication mounting plates (RFB62A), and (2) blank mounting plates. Other device plates sold separately. RFB Series Floor Boxes are now available with the new FloorPort Activation Covers. This new cover series incorporates TopGuard protection to prevent water, dirt, and debris from entering the power and communication devices. The FloorPort Activation Covers are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood floors. The RFB Series has many unique applications, some of which include schools, financial institutions, commercial office buildings, and residences.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Six-compartment box, to accommodate power, communication, or A/V, reducing overall cost by providing for most cabling requirements.
- Pass-around tunneling: Flexible design of RFB Series floor boxes allows adjacent compartments to be wired together.
- Accepts 2'' trade size conduit hub (2HUB): Allow a 2'' trade size conduit to attach to the side of box while minimizing concrete pour depth.
- Die-cast aluminum covers come in flanged, flangeless, and furniture feed types for tile and/or carpet installations .
- Suitable for above ground level floors. Above-grade version fits in concrete pours of greater than 3-7/16''.
- Adaptable to fit on or above ground level floors: On-grade and above-grade versions available for each size.
- Easy installation in many floor surface types, including carpet, tile, bare concrete, and terrazzo floors.
- Floorport covers have an option to insert in lid allowing for carpet or tile cutouts to match finished floors. Available in five aesthetic colors.
Specifications
General Info
| Color | Silver | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | RFBA6R30 | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564059899 |
Dimensions
| Product Depth US | 14.5 in | ||
| Product Height US | 3.25 in | ||
| Product Volume US | 689.44 cu in | ||
| Product Width US | 14.63 in | ||
| Product Weight US | 13.2 lb | ||
| Cubic Capacity | 23 in³ |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Knockout | ||
| Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are all the RFB boxes the same as far as hardware. I’ve got 2 RFB6 that needs new hardware due to a mold cleaning that was done. I’ve got my new covers but the brackets they screw to are shot and also the hardware post that hold them. guess I need new box
Hi Hutch.
If the only parts needing replacements are the hardware required to reattach the cover then you can order part number RFB6HB which will provide new link straps and standoffs. Here is a link to a knowledge article explaining the part included. https://legrand-communities.force.com/knowledgebase/s/article/Floor-Boxes-RFB6-Hardware-bag-replacement
If any additional parts are needed please give us a call directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. You can also email us pictures of the existing installation to technical.support@legrand.us if needed. Thank you.
Date published: 2022-06-01
Can RFB 6 floor box (without epoxy coating) be used in slab on grade construction?
Hi Jerry,
The RFB6 is a stamped steel box and is not designed for slab on-grade applications. The RFB6-OG (epoxy coated) version you mentioned is the on-grade rated version that should be used. If the standard RFB6 is used it will have to be approved by the local Authority Having Jurisdiction (AHJ). If a vapor barrier was applied prior to the concrete pour the AHJ may allow the standard RFB6 to be used, but we as the manufacturer cannot approve it.
Date published: 2021-10-18
RFB6-OG USES WHAT COVER?
The RFB6 floor box uses the Floorport cover such as the FPBTCXX or FPCTCXX (XX = cover finish). Cover part number will depend on floor finish. For assistance with product selection please feel free to contact a Wiremold technical support representative at 1-800-621-0049. From the main menu choose option 3. Thank you for your inquiry.
Date published: 2021-03-10
Bazaarvoice SAP Hybris Integration Version 2.8.1








