Resource RFB® Series Duplex Device Plate for RFB6/RFB6E Style Floor Boxes
RFB6DP
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Resource RFB® Series duplex device plate works with RFB and RFBE series four and 6 gang floor boxes. Accepts standard 15 Amp and 20 Amp duplex receptacles.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Type | Device Plate | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | RFB Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Unassembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564059929 |
Dimensions
| Product Depth US | 4.25 in | ||
| Product Height US | 1.0 in | ||
| Product Volume US | 12.75 cu in | ||
| Product Width US | 3.0 in | ||
| Product Weight US | 0.4 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Knockout |
Resources
Cutsheet
Installation Instructions
Brochure
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
