text.skipToContent text.skipToNavigation

Discontinued - RFB6E Series Six-Compartment Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RFBA6C30

Resource RFBE® Series Floor Boxes are versatile recessed activation floor box solutions that provide power, communication and/or A/V services to open space areas, or directly to workstations. 6-gang of capacity allow you to configure services for the needs of your space. It is available in a variety of aesthetic round Evolution series poke-thru cover color and shape options to choose from. Resource RFB Series Floor Boxes are the perfect fit for classrooms, financial institutions, commercial offices,and hospitality.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Six-compartment box: To accommodate power, communication, or A/V.
  • Pass-around tunneling: Flexible design of RFBE Series floor boxes allows adjacent compartments to be wired together.
  • Accepts 2'' trade size conduit hub (2HUB): Allows a 2'' trade size conduit to attach to the side of box while minimizing concrete pour depth.
  • Accepts round Evolution series poke-thru covers: Covers come in surface and flush styles, available in brushed aluminum, satin brass plated, satin nickel plated, and six powder-coated finishes to blend in with any space.
  • Suitable for above grade ground level floors: above-grade version fits in concrete pours of greater than 4-1/16''.
  • Easy installation in many floor surface types: Carpet, Tile, Bare concrete and Terrazzo floors.

Specifications

General Info
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Replaced by Part Number  RFBA6C30
Construction Assembled
Number of Knockouts 26
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786776171495
Dimensions
Product Weight US 13.0 lb
Cubic Capacity 254 in³
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockout

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

For the RFB6 floor boxes, are the link straps provided with the covers?

Asked by: Tim Van Vliet
Hello. The answer would depend on whether you're referring to the RFB6 or RFB6E (both discontinued), or a current RFBA6 floor box. Please contact Wiremold Tech Support directly to discuss further. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-04-30
  • y_2026, m_9, d_27, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RFB6E, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT