8803S-FC12 Omnibox Series Fire Classified 3-Gang Floor Box
8803S-FC12
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand® takes Resource RFB® Series Floor Boxes to the next level with the introduction of four recessed style floor box models that meet or exceed UL Fire Classification requirements. Available in 2-gang and 4-gang versions. These floor boxes preserve the two-hour and three-hour fire rating of floors in which they have been installed and are a favored industry solution for getting power, communication, and audio video services into open spaces. These new boxes also accept existing cover plate and service fitting offerings. When properly installed, Fire Classified Floor Boxes save time and money for general contractors and installers by eliminating the need for spraying to fireproof floors. They also eliminate the guesswork for inspectors and provide reassurance for building owners and property managers by meeting or exceeding the UL Fire Classification Standards for Floor Boxes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 3-Gang Fire Classified Steel Floor Box. Adjustment range over deck of 2'' (51mm) minimum to 6-1/2'' (165mm) maximum.
- One 1 1/4'' (32mm)and two 2'' (51mm) conduit feed openings. Inside Gange Capacity - 67.5 cubic inches. Outside Gang Capacity - 54 cubic inches each gang.
- This floor box preserves up to a 3- hour fire rating of floors in which it has been installed.
Specifications
General Info
| Product Type | Floor Box | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Omnibox Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Number of Knockouts | 1 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| Cover Style | Flush | ||
| UPC Number | 786776184204 |
Dimensions
| Product Depth US | 3.5 in | ||
| Product Length US | 20.0 in | ||
| Product Width US | 11.375 in | ||
| Product Weight US | 30.0 lb | ||
| Cubic Capacity | 54 in³ | ||
| Knockout Size | 1 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | Fire Classified | ||
| Cable Entry | Conduit | ||
| Box Capacity | 3 Gangs | ||
| Service Capacity | Triple | ||
| Fire Rating | 3 hr | ||
| Floor Type | Concrete | ||
| Depth Behind Device Plates | 2.75 in | ||
| Minimum Floor Depth | 2 in |
Resources
Installation Instructions
CAD Drawings
1-Gang 1" Screw Plug Cover Plate, 829CKAL-1
dxf
1-Gang 3/4" Screw Plug Cover Plate, 829CKAL-3/4
dxf
8803S-FC12-RB
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1/2
dxf
880MP Series Modulink Communications Cover Plate - 829CK-3/4
dxf
880MP Series Modulink Floor Box Communication Cover Plate - 829PCK
dxf
880MP Series Modulink Floor Boxes Cover Plate - 829PFL
dxf
880MP Series Modulink Communications Cover Plate - 829PSTC
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829STC
dxf
880MP Series Modulink Floor Boxes Duplex Cover Plate - 828R
dxf
880MP Series Modulink Floor Box Duplex Cover Plate - 828SPTC
dxf
880MP Series Modulink Floor Box Nonmetallic Duplex Cover Plate - 828PR
dxf
880MP Series Modulink Floor Boxes Nonmetallic GFI Cover Plate - 828PRGFI
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829CK
dxf
Omnibox 3-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 837TCAL-XX
dxf
Omnibox Brushed Aluminum GFI Cover Plate, 828GFITCAL
dxf
Omnibox Brushed Aluminum Duplex Cover Plate, 828R-TCAL
dxf
Omnibox Series Fire Classified Single Locking Cover Plate - 828DLR
dxf
Omnibox Series Fire Classified Floor Boxes GFI Cover Plate - 828GFITC
dxf
Omnibox Series Fire Classified Flange - 837B
dxf
Omnibox Series Fire Classified Flange - 837C
dxf
Omnibox Series Flange - 837T
dxf
View More
BIM Models
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
