880MPFC Series Fire Classified Nonmetallic Rectangular Floor Box
880MPFC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand® takes Resource RFB® Series Floor Boxes to the next level with the introduction of four recessed style floor box models that meet or exceed UL Fire Classification requirements. Available in 2-gang and 4-gang versions. These floor boxes preserve the two-hour and three-hour fire rating of floors in which they have been installed and are a favored industry solution for getting power, communication, and audio video services into open spaces. These new boxes also accept existing cover plate and service fitting offerings. When properly installed, Fire Classified Floor Boxes save time and money for general contractors and installers by eliminating the need for spraying to fireproof floors. They also eliminate the guesswork for inspectors and provide reassurance for building owners and property managers by meeting or exceeding the UL Fire Classification Standards for Floor Boxes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Fire Classified Nonmetallic Rectangular Floor Box. Box comes complete with reusable mudcap, insert spacer, conduit plugs and reducers. Reducers provided for reduction to 1'', 3/4'', and 1/2'' (25mm, 19.1mm, and 12.7mm) conduit.
- Minimum concrete depth is 3 1/2'' (89mm) and maximum concrete depth is 6'' (152mm). Minimum capacity is 50 cu. in. (819ml) and maximum capacity is 100 cu. in. (1639ml). Box dimensions are 4 1/8'' W x 5 1/2'' L x 6'' (105mm x 140mm x 152mm).
- NOTE: Insert spacer should not be removed until after concrete pour. This is a single-gang offering. Cannot gang boxes together and maintain Fire Classification.
- Floor box spacing 2' on center, no more than 1 per 65 s.f. span. Maximum Copper Cross Section per Insert: Four (4) #12 AWG Type THHN Power Conductor or 48 #23 AWG (6 Cat. 6) Tele Data conductors.
- Box preserves the 2-hour fire rating of the floor in which it has been installed.
Specifications
General Info
| Product Type | Floor Box | ||
| Material | PVC | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | 880MP Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Number of Knockouts | 2 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564072119 |
Dimensions
| Product Weight US | 5.1 lb | ||
| Cubic Capacity | 50 in³ | ||
| Knockout Size | 1/2 in, 1-1/2 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E110748 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | Fire Classified | ||
| Cable Entry | Conduit | ||
| Box Capacity | 1 Gang | ||
| Service Capacity | Single | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Concrete, Tile | ||
| Depth Behind Device Plates | 1.75 in | ||
| Minimum Floor Depth | 3.5 in |
Resources
Installation Instructions
CAD Drawings
1-Gang 1" Screw Plug Cover Plate, 829CKAL-1
dxf
1-Gang 3/4" Screw Plug Cover Plate, 829CKAL-3/4
dxf
880MP Series Modulink Floor Box Nonmetallic Duplex Cover Plate - 828PR
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1/2
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829CK-3/4
dxf
880MP Series Modulink Floor Box Cover Plate - 829PFL
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829STC
dxf
880MP Series Modulink Floor Box Communication Cover Plate - 829PCK
dxf
880MP Series Modulink Floor Boxes Duplex Cover Plate - 828R
dxf
880MP Series Modulink Communications Cover Plate - 829PSTC
dxf
880MP Series Modulink Floor Box Nonmetallic GFI Cover Plate - 828PRGFI
dxf
880MP Series Modulink Floor Box Duplex Cover Plate - 828SPTC
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829CK
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1
dxf
Omnibox, 1-Gang Powder-Coated Aluminum Tile Flange, 817TAL-XX
dxf
Omnibox 1-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 817TCAL-XX
dxf
Omnibox Brushed Aluminum GFI Cover Plate, 828GFITCAL
dxf
Omnibox Brushed Aluminum Duplex Cover Plate, 828R-TCAL
dxf
Omnibox Series Flange - 817T
dxf
Omnibox Series Fire Classified Flange - 817B
dxf
Omnibox Series Fire Classified Flange - 817C
dxf
Omnibox Series Fire Classified Floor Box GFI Cover Plate - 828GFITC
dxf
Omnibox Series Fire Classified Single Locking Cover Plate - 828DLR
dxf
View More
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
will this floor box accept an EMT conduit/elbow?
Hello,
This box comes with (2) 1" PVC conduits.
EMT conduit can be used with the appropriate connector transition fittings.
Thank you
Date published: 2023-10-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
