EFB10S-FC Evolution Series 10-Gang Fire-Classified Floor Box
EFB10S-FC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Evolution™ Series Floor Boxes are the latest advancement in the most complete and innovative line of floor solutions in the industry. In addition to a unique design that allows the same floor box to be used in multiple floor applications, high capacity and multi-functional capabilities make Evolution Series Floor Boxes ideal for areas where large capacity audio/video, power and communication services are needed. Ranging in size from 6- to 10-gangs of capacity, these boxes have completely finished interiors with removable modules that provide easy access for reconfiguring services. Evolution Series Floor Boxes are an ideal option for installations where services are constantly evolving, such as commercial offices, conference rooms, stages, and entertainment venues.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 10-Gang Fire Classified Floor Box Pre-assembled installation ready Floor Box has been designed to be installed in above grade concrete floors while maintaining the fire classification of the floor.
- This box is classified to be used in 2-hour fire rated floors. Designed to accept standard size wall plates. Box comes complete with all components needed for initial installation.
Specifications
General Info
| Product Type | Floor Box | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Evolution Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Number of Knockouts | 4 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786776176766 |
Dimensions
| Product Weight US | 53.0 lb | ||
| Cubic Capacity | 259 in³ | ||
| Knockout Size | 2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | Fire Classified | ||
| Cable Entry | Conduit | ||
| Box Capacity | 10 Gangs | ||
| Service Capacity | Triple | ||
| Fire Rating | 2 hr | ||
| Floor Type | Concrete, Raised, Wood | ||
| Depth Behind Device Plates | 3.5 in | ||
| Minimum Floor Depth | 2 in |
Resources
Installation Instructions
CAD Drawings
EFB-50A - EFB 50A Adapter
dxf
EFB10-2C - EFB Device Plate
dxf
EFB10-3S2 - EFB Device Plate
dxf
EFB10-6AB - EFB Device Plate
dxf
EFB10-AAP - EFB Device Plate
dxf
EFB10-B - EFB Device Plate
dxf
EFB10-DEC - EFB Device Plate
dxf
EFB10-DP - EFB Device Plate
dxf
EFB10-MAAP - EFB Device Plate
dxf
EFB10-MB - EFB Mounting Bracket
dxf
EFB10-MOS - EFB Device Plate
dxf
EFB10-S1 - EFB Knockout Plate
dxf
EFB10-S2 - EFB Knockout Plate
dxf
EFB10M - EFB Module
dxf
EFB10S-23GMB - EFB Mounting Bracket
dxf
EFB10S-5GMB - EFB Mounting Bracket
dxf
EFB10S-FC - EFB 10-Gang Fire Classified Floor Box
dxf
EFB10S-FC_RG
dxf
EFB10S-MB - EFB Mounting Bracket
dxf
EFB610-CTR - EFB Concrete/Terrazzo Ring
dxf
EFB610-HWB
dxf
EFB610-TS - EFB Tile Shim
dxf
EFB610BP - EFB Abandonment Plate
dxf
EFB610BT - EFB Flush Style Cover with Solid Lid
dxf
EFB610BTC - EFB Surface Style Cover with Solid Lid
dxf
EFB610CT - EFB Flush Style Cover with Carpet Insert
dxf
EFB610CTC - Surface Style Cover with Carpet Insert
dxf
EFB610CTR - EFB Bare Concrete/Terrazzo Trim Ring
dxf
EFB810-2 - EFB Knockout Plate
dxf
EFB810-3/4-11/4 - EFB Knockout Plate
dxf
EFB810-3/4-3/4 - EFB Knockout Plate
dxf
EFB810-TUN - EFB Tunnel
dxf
EFBCMG - EFB Cable Management Guides
dxf
View More
BIM Models
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SS264 | Pass and Seymour
Decorator Openings, 4-Gang, 302/304 Stainless Steel
