Discontinued - RFB2S-FC12 Resource RFB Series Fire Classified 2-Gang Floor Box
RFB2S-FC12
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand® takes Resource RFB® Series Floor Boxes to the next level with the introduction of four recessed style floor box models that meet or exceed UL Fire Classification requirements. Available in 2-gang and 4-gang versions. These floor boxes preserve the two-hour and three-hour fire rating of floors in which they have been installed and are a favored industry solution for getting power, communication, and audio video services into open spaces. These new boxes also accept existing cover plate and service fitting offerings. When properly installed, Fire Classified Floor Boxes save time and money for general contractors and installers by eliminating the need for spraying to fireproof floors. They also eliminate the guesswork for inspectors and provide reassurance for building owners and property managers by meeting or exceeding the UL Fire Classification Standards for Floor Boxes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Fire Classified 2-Compartment Box. For use in either concrete or wood floors. Fully adjustable with tunnel compartment.
- Supplied with one (1) duplex receptacle mounting plate, and one (1) communication mounting plate (RFB22AB). Other device plates sold separately. This floor box preserves the 3-hour fire rating of floors in which it has been installed.
Specifications
General Info
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Number of Knockouts | 1 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786776184211 |
Dimensions
| Product Weight US | 31.0 lb | ||
| Cubic Capacity | 50.2 in³ |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Conduit |
Resources
Installation Instructions
CAD Drawings
Brochure
BIM Models
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
825A-1 | Wiremold
Provides low desnsity power or communication services in open space areas.
