Discontinued - Resource RFB® Series Four Gang Shallow Floor Box
RFB4-SS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RFBA4R25
The RFB® Series RFB4-SS shallow floor box from Legrand is a versatile activation solutions that provide power, communication and/or Audio Visual services to open space areas or directly to workstations. RFB Series Floor Boxes are now available with the new FloorPort Activation Covers. This new series of cover incorporates TopGuard protection to prevent water, dirt, and debris from entering the power and communication device compartments. FloorPort Activation Covers are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood floors. The RFB Series has many unique applications, some of which include schools, financial institutions, commercial office buildings, and residences.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | RFBA4R25 | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564279457 |
Dimensions
| Product Depth US | 13.63 in | ||
| Product Height US | 2.5 in | ||
| Product Volume US | 340.63 cu in | ||
| Product Width US | 10.0 in | ||
| Product Weight US | 33.0 lb | ||
| Cubic Capacity | 15.7 in³ |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Knockout |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
BIM Models
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Me interesa comprar alrededor de 2000 cajas RFB4-SS, para ciudad de México
Hello,
RFB4-SS is obsolete and has been replaced with RFBA4R25. Please reference the link below to the cutsheet for the replacement box.
https://legrand.webdamdb.com/directdownload.php?ti=131948498&tok=NQKHPY9/Azncx4Bv58SFqgRR
Thank you
Date published: 2024-09-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
40354200 | Ortronics
TracJack Icons
