880W Series™ Wood Floor Boxes provides an excellent solution for unique wood floor applications when power and communication services are required in remote locations, as in a large, open space area. This wood floor box series is available in a rectangular design in one-, two, or three-gang configurations and can be used in any wood frame construction. 880W Series Wood Floor Boxes have many different applications. Some of those include upscale housing, home offices, board rooms, and gymnasiums.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Floor Box | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | 880W Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
| Cover Material | Brass | ||
| Cover Style | Surface | ||
| UPC Number | 786564109563 |
Dimensions
| Product Depth US | 4.5 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 5.0 in | ||
| Product Weight US | 2.44 lb | ||
| Knockout Size | 1 in, 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Capacity | 1 Gang | ||
| Service Capacity | Single | ||
| Floor Type | Carpet, Tile, Wood | ||
| Depth Behind Device Plates | 2.75 in |
Resources
Installation Instructions
CAD Drawings
Catalog
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this box considered to have at least a 30 minute fire rating?
Hi,
There is no fire rating associated with that box.
Thanks,
Date published: 2026-01-13
Can this box be used in concrete floors?
Hello Ken,
This box is designed for use in wood floor construction.
880S1 stamped steel or 880CS1-1 cast iron single-gang floor boxes should be used in concrete. The cast iron box can be installed on ground level (on-grade) concrete floor construction. 880S1 can be installed in upper concrete floor construction that's not considered fire rated.
Thank you!
Date published: 2023-08-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
