text.skipToContent text.skipToNavigation

880W1818TCAL Series One-Gang Steel Floor Box for Wood Floors

880W1818TCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

OmniBox™ Series Floor Boxes provides an excellent activation solution when multiple services are required in open space areas. OmniBox™ Series Floor Boxes offer one-, two-, and three-gang multi-service boxes that are fully adjustable before and after the concrete pour. Available in both stamped steel and cast iron fabrications, they meet a wide range of workstation requirements for today’s and tomorrow’s service needs. These floor boxes have many applications, some of which include schools, financial institutions, and commercial office buildings. .
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 880W1 Floor Box with 818TCAL Brushed Aluminum Flange included. Flange can be used for tile or carpet applications. Order cover separately.

Specifications

General Info
Product Type Floor Box
Material Steel
Finish Brushed
Application Sector Commercial
Product Family / Series / Group 880W Series
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
Cover Material Aluminum
Cover Style Surface
UPC Number 786564054603
Dimensions
Product Weight US 3.14 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor
Box Capacity 1 Gang
Service Capacity Single
Floor Type Carpet, Tile, Wood

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;