Stainless steel blanking plate with threaded base for 2in IPS.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Cover Plate | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | 525 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Underfloor Raceway Fittings: File E11912 Guide RKQX/RKQX7 | ||
| UPC Number | 786564221906 |
Dimensions
| Product Height US | 0.172 in | ||
| Product Length US | 3.625 in | ||
| Product Width US | 3.625 in | ||
| Product Weight US | 0.376 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E11912 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is it 304 Stainless steel and had No.4 brushed finish?
Hello,
Thank you for your inquiry.
Wiremold part number 1043S is manufactured from 16‑gauge stainless steel. Legrand does not publish a specific stainless alloy designation for this part.
Date published: 2026-04-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM873DBCC10 | radiant Collection
Sleek, easy-to-install 15A switch for use in 3-way applications.
$11.14
