525 Series Adapter for 2 (51mm) IPS Presets or Afterset Inserts
1126A-1
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
2'' IPS to 3/4'' Afterset Insert
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Adapter | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | 525 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC | ||
| UPC Number | 786564221807 |
Dimensions
| Product Depth US | 0.75 in | ||
| Product Length US | 1.0 in | ||
| Product Weight US | 0.188 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Brochure
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSP33B2IVYPS | Pass and Seymour
Behavioral Health Wall Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSP32B2IVYPS | Pass and Seymour
Behavioral Health Wall Plate
