525 Series Service Fittings provide an expanded range of services to include audio/ video devices. 525 Series Service Fittings’ four-piece design delivers the flexibility of interchangeable faceplates and the durability to withstand multiple moves, adds and changes. These fittings can be applied to Walkerduct® Pro Series, Walkerduct® Underfloor Duct, Flushduct® and Walker 800 Series Floor Boxes. 525 Series Service Fittings are made from die-cast aluminum with a brushed satin finish. Each pedestal provides a single service, with multiple fittings required for two or more services. This line of fittings is ideal for use in schools, commercial office spaces and in labs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Faceplate | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | 525 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Article 390 of NEC | ||
| UPC Number | 786564218708 |
Dimensions
| Product Height US | 2.615 in | ||
| Product Length US | 4.11 in | ||
| Product Width US | 0.09 in | ||
| Product Weight US | 0.078 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E11912 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
