Source I® Series Flush Activations offer a wide variety of single service power and communication activations for infloor distribution systems. Source I fittings are available in brass or in black or brown polycarbonate finishes. They are ideal for new construction and retrofit projects and can be used as presets or aftersets with Walkerduct® and Walkercell® systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Faceplate | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Source I Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC | ||
| UPC Number | 786564282426 |
Dimensions
| Product Length US | 5.75 in | ||
| Product Width US | 4.75 in | ||
| Product Weight US | 0.188 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E11912 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
