Discontinued - Source 1 Complete Flush Activation
S165B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Source I® Series Flush Activations offer a wide variety of single service power and communication activations for infloor distribution systems. Source I fittings are available in brass or in black or brown polycarbonate finishes. They are ideal for new construction and retrofit projects and can be used as presets or aftersets with Walkerduct® and Walkercell® systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC | ||
| UPC Number | 786564282044 |
Dimensions
| Product Length US | 5.75 in | ||
| Product Width US | 4.75 in | ||
| Product Weight US | 2.464 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E11912 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Outlets | 2 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2017TC | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
