Exterior Box Cover Assembly, 2 NEMA 5-20R Locking Duplex Receptacles, Gray (COVER ONLY)
XB814C520GY
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The gray Outdoor Ground Box cover assembly is prewired on a single circuit with (2) 20A weather resistant duplex receptacles. CAUTION: All ground box electrical circuits must be protected by a Ground Fault Circuit Interrupter upstream from the ground box.NOTE: Cover must be closed while in use. Use only molded plug and cord assemblies that are rated for outdoor use.NOTE: Maximum length of plug allowed at end of cord is 3'' (76mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Ground Box Cover | ||
| Material | Plastic | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Construction | Assembled | ||
| Features | ADA Compliant | ||
| Installed Devices | Duplex Receptacle | ||
| Number of Receptacles | 1 | ||
| Warranty Type | 3-Years from Day of Sale | ||
| Standard | UL Listed Outdoor In-Ground Boxes: File E486738 Guide QCNL. | ||
| UPC Number | 786776187212 |
Dimensions
| Product Height US | 19.625 in | ||
| Product Length US | 14.0 in | ||
| Product Width US | 7.375 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E486738 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Service Capacity | Single | ||
| Enclosure Type | Type 6P | ||
| Is Pre-Wired | Yes | ||
| Load Capacity | 5000 lb | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Gangs | 1 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
BIM Models
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Product Environmental Profile
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$12.91
