Exterior Box Cover Assembly, Single NEMA L15-30R Locking Receptacle, Gray (COVER ONLY)
XB814CL1530GY
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand’s Outdoor Ground Box delivers safe, permanent power to any outdoor space. The durable in-ground box has been tested to ensure safe operation in any weather condition- all year round. Perfect for commercial settings, the Outdoor Ground Box conveniently provides power, communications, and A/V while seamlessly blending into any landscape.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Ground Box Cover | ||
| Material | Plastic | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | ADA Compliant | ||
| Installed Devices | Locking Receptacle | ||
| Number of Receptacles | 1 | ||
| Warranty Type | 3-Years from Day of Sale | ||
| UPC Number | 786776193909 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E486738 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 30 A | ||
| Service Capacity | Single | ||
| Enclosure Type | Type 6P | ||
| Is Pre-Wired | Yes | ||
| Load Capacity | 5000 lb | ||
| NEMA Configuration Code | L15-30R | ||
| Number of Gangs | 1 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
BIM Models
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Product Environmental Profile
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
15W47GCM | Pass and Seymour
Integral LED indication of ground continuity and power status plus continuous upstream monitoring to enhance personnel safety and convenience for identifying issues.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS563C7W | Pass and Seymour
63A Pin & Sleeve Intl Watertight Connector

