NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Outdoor Ground Box 30A, 125V Turnlok<sup>®</sup>Locking Receptacle L5-30R
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors: Brown, Black, and Gray
Product Series: Outdoor Ground Box
Dimensions
Overall Dimensions (US): 14" x 8" x 7"
Technical Information
NEMA Rating: 6P
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit