Exterior Box Cover Assembly, 2-Gang Low Voltage Box for Communication and A/V, Brown (COVER ONLY)
XB814CLVBN
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The brown Outdoor Ground Box low voltage cover assembly is designed to accept up to 12 communication ports and 8 Legrand AVIP devices.NOTE: Cover must be closed while in use. Use only cables that are rated for outdoor use.NOTE: Maximum length of connector allowed at end of cable is 2'' (51mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Brown | ||
| Product Type | Ground Box Cover | ||
| Material | Plastic | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Construction | Assembled | ||
| Features | ADA Compliant | ||
| Warranty Type | 3-Years from Day of Sale | ||
| Standard | UL Listed Outdoor In-Ground Boxes: File E486738 Guide QCNL. | ||
| UPC Number | 786776187304 |
Dimensions
| Product Height US | 19.625 in | ||
| Product Length US | 14.0 in | ||
| Product Width US | 7.375 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E486738 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Service Capacity | Single | ||
| Enclosure Type | Type 6P | ||
| Load Capacity | 5000 lb |
Resources
Cutsheet
Installation Instructions
CAD Drawings
BIM Models
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
