4AT Prewired Dual Service Controlled Receptacle Evolution™ Poke-Thru Device-Black
4ATCP2CRBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 4”” Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. Two gangs of capacity allow you to configure services for the needs of your space. Evolution Series 4”” Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Poke-Thru Assembly | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | Evolution Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Features | Recessed | ||
| Number of Knockouts | 10 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| Cover Style | Surface | ||
| UPC Number | 786564090779 |
Dimensions
| Product Height US | 18.562 in | ||
| Product Length US | 5.5 in | ||
| Product Width US | 5.5 in | ||
| Product Weight US | 6.1 lb | ||
| Core Hole Size | 4 in | ||
| Cubic Capacity | 24.5 in³ | ||
| Knockout Size | 1-1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | 3/4 in trade size conduit for power | ||
| Service Capacity | Dual | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood | ||
| Is Pre-Wired | Yes | ||
| Number of Outlets | 2 |
Resources
Installation Instructions
CAD Drawings
Brochure
BIM Models
Supporting Document
Catalog
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
828R-TCAL-BK | Wiremold
Black powdercoat duplex cover plate, for OmniBox® and Modulink™ Series floor boxes.



