

Discontinued - 4AT Surface Style Evolution™ Poke-Thru Cover-Brass
4CTCBS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by 4CTCSB
Surface style die-cast aluminum cover assembly with powder coated finish. 4CTC Series cover assemblies designed for use with 4STC Poke-Thru Stem Assemblies . NOTE: Add suffix "TR" to the end of the part number to indicate tamper-resistant cover assembly.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Poke-Thru | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Replaced by Part Number | 4CTCSB | ||
Construction | Unassembled | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. cULus Listed Nonmetallic Outlet Boxes and Fittings Classified for Fire Resistance: File R8209 Guide CEYY. Meets Article 300.21 300.22[C] and 314 of NEC. | ||
UPC Number | 786564090854 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Number of Outlets | 0 |
Resources
Brochure
BIM Models
Supporting Document
Sell Sheet
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1