6AT Unwired Evolution™ Poke Thru Device
6STC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 6inch Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With 3-gangs of capacity that allow you to configure services for the needs of your space, services can be placed in any location within the unit. The low-profile durable metal covers are available in six powder-coated finishes and three durable finishes, designed to match any space. The cover also features sliding doors that allow cables to neatly egress from the unit, protecting cables while reducing tripping hazards. Evolution Series 6inch Poke-Thru devices are the perfect fit for meeting and training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Preassembled unwired poke-thru device: Connect to conduits and install now, but save configuration and plate choices for later.
- Recessed devices: All power, communications and A/V devices are recessed below floor level, providing maximum protection and device longevity.
- 'Step-on-it'' installation: Quick and easy installation without the need for additional fasteners or a second installer
- Open system for expanded compatibility: Accepts industry standard power, communications and A/V devices from most manufacturers including Legrand AVIP, Extron® and more.
- Plug load control up to 30 feet: Tested with Pass & Seymour® Wireless RF receptacles to control plug loads up to a distance of 30 feet when the cover is closed.
- 2 hour fire rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.
- Meets ADA accessibility guidelines: Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels.
- The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio. UL Listed and UL fire classified to U.S. and Canadian safety standards: UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.
Specifications
General Info
| Color | Silver | ||
| Product Type | Poke-Thru Assembly | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | Evolution Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Features | Recessed | ||
| Number of Knockouts | 2 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| UPC Number | 786564061977 |
Dimensions
| Product Depth US | 16.25 in | ||
| Product Height US | 7.0 in | ||
| Product Volume US | 796.25 cu in | ||
| Product Width US | 7.0 in | ||
| Product Weight US | 6.3 lb | ||
| Core Hole Size | 6 in | ||
| Cubic Capacity | 24.5 in³ | ||
| Knockout Size | 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Knockouts & Pass Through | ||
| Service Capacity | Dual | ||
| Fire Rating | 2 hr | ||
| Floor Type | Concrete | ||
| Is Pre-Wired | No |
Resources
Installation Instructions
CAD Drawings
6STC
dxf
6AT Three Hour Fire Rated, Prewired A/V Evolution Recessed Poke-Thru Stem Assembly, with Disposable Plate, 6STCPAV3H
dxf
6AT Three Hour Fire Rated, Prewired Evolution Recessed Poke-Thru Stem Assembly, with Disposable Plate, 6STCP3H
dxf
6AT Three Hour Fire Rated, Unwired Evolution Recessed Poke-Thru Stem Assembly, with Diposable Plate, 6STC3H
dxf
Evolution Series 6AT Poke-Thru Devices Recessed Prewired Audio/Video Assembly with Flush Style Cover - 6AT2PAV
dxf
View More
Supporting Document
Catalog
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RCD113BK | radiant Collection
Combines two single pole switches with one usable in single pole or 3-way applications.
$38.11


