text.skipToContent text.skipToNavigation

Abandonment Plug Assembly

ABPLUG6 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Complete abandonment plug assembly for 6'' opening. Assembly includes intumescent fire stop material to maintain a 2 hour fire rating of the floor.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Complete abandonment plug assembly for 6'' opening. Assembly includes intumescent fire stop material to maintain a 2 hour fire rating of the floor.

Specifications

General Info
Type Accessory
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
UPC Number 786564080800
Dimensions
Product Height US 7.344 in
Product Length US 7.0 in
Product Width US 7.0 in
Product Weight US 6.3 lb
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;