8AT Unwired Evolution™ Poke Thru Device
8STC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 8” Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With 5 Gangs of capacity, you will be able to configure services for the needs of your space. Evolution Series 8” Poke-Thru devices are the perfect fit for kiosks, meeting rooms, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture. For carpet, tile, wood and laminate concrete floor coverings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Type | Poke-Thru Assembly | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | Evolution Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Features | Recessed | ||
| Number of Knockouts | 2 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| UPC Number | 786564065913 |
Dimensions
| Product Depth US | 16.25 in | ||
| Product Height US | 9.0 in | ||
| Product Volume US | 1316.25 cu in | ||
| Product Width US | 9.0 in | ||
| Product Weight US | 9.9 lb | ||
| Core Hole Size | 8 in | ||
| Cubic Capacity | 24.5 in³ | ||
| Knockout Size | 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Knockouts & Pass Through | ||
| Service Capacity | Dual | ||
| Fire Rating | 2 hr | ||
| Floor Type | Concrete | ||
| Is Pre-Wired | No |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How do I get passed the screen lock if I forgot the pattern
Hello,
This question may have been meant for a different product. Screen locks do not apply to 8STC poke thru stem assembly.
If this question is misinterpreted, please call us direct at 1-844-957-3783 to discuss your application in further detail.
Thank you,
Date published: 2024-12-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3422BK | On-Q
Pre-Configured 4-Port Strap, Phone-Data, TV-Aux
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5711RHAWH | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASP300PE | Cablofil
Universal trapeze and wall bracket Patented FAS style attachment secures tray without nuts and bolts For wiremesh tray installations onto walls or threaded rod
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FV1IN316L | Cablofil
Unique support keeps tray secure vertically. Use on 6 inch and wider tray. Stainless Steel finish for indoor or exterior use

