RC3 Multi-Service Poke-Thru Assembly, Black
RC3ATCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Assembled unit. Prewired 20A duplex receptacle can be wired as a standard duplex receptacle or isolated ground. Flange available in painted gray (GY), black (BK), ivory (VY) or brushed metal finishes in aluminum (AL), and brass (BS). Slide covers match the painted flange colors: gray, black, and ivory. Aluminum and brass flanges shipped with black slide cover. Brass flange also available with nonmetallic brass colored slide holder (AB). Aluminum flange also available with nonmetallic aluminum colored slide holder (AA). Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers. Unit also includes two Ortronics TracJack adapters and two Ortronics Series II adapters. Modular jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC3 Series Poke-Thru Devices require a 4inch (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Assembled unit Prewired 20A duplex receptacle can be wired as a standard duplex receptacle or isolated ground
- Flange available in painted gray (GY), black (BK), ivory (VY) or brushed metal finishes in aluminum (AL), and brass (BS)
- Slide covers match the painted flange colors: gray, black, and ivory
- Aluminum and brass flanges shipped with black slide cover
- Brass flange also available with nonmetallic brass colored slide holder (AB)
- Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers
- Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers
- Unit also includes two Ortronics TracJack adapters and two Ortronics Series II adapters
- Modular jacks sold separately
- NOTE: Assembled with scrub water gasket
- For use on tile or carpet floors
- Modular jacks sold separately
- Not designed to work with bare concrete or terrazzo
- Floor covering thickness 1/8'' minimum
Specifications
General Info
| Color | Black | ||
| Product Type | Poke-Thru Assembly | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | RC3 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Number of Knockouts | 2 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| UPC Number | 786564067047 |
Dimensions
| Product Depth US | 16.0 in | ||
| Product Height US | 7.5 in | ||
| Product Volume US | 900.0 cu in | ||
| Product Width US | 7.5 in | ||
| Product Weight US | 5.247 lb | ||
| Core Hole Size | 4 in | ||
| Cubic Capacity | 24.5 in³ |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Service Capacity | Dual | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Tile | ||
| Is Pre-Wired | Yes | ||
| Number of Outlets | 2 |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The electrician that installed the rc3atcbk lost the flange that hold standard keystones. How can I order the flange for the keystones?
Hello. Replacement part number ACT-RC3 is the replacement communication subpack, which includes the bezels that come with that poke-thru. These can be purchased through local electrical distributors. Thanks!
Date published: 2025-08-25
Can I just get a cover replacement for a RC3ATCBK?
Hello. Yes, there are a few options for replacement components on that poke-thru. The Finish Flange and Slide Holder Assembly is part number RC3CTCBK. The Nonmetallic Slide Holder Assembly alone (without flange) is part number RC3SHTCBK. Thanks!
Date published: 2024-10-30
will this accept hmdi cable
Hello,
The RC3 series is a 4" core (1) 20A duplex receptacle and (4) standard data jacks, no AV connections. I might suggest using the AV3ATC series as an alternate 4" poke thru with (1) 20A duplex receptacle and up to (4) data or AV connections, including HDMI.
Thank you,
Date published: 2022-10-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
