text.skipToContent text.skipToNavigation

RC9 Single-Service Assembled Poke-Thru Device Abandonment Plate

RC9APTCBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Abandonment available in black (BK). NOTE: To abandon the RC9 Series Poke-Thru Device, the internal gasket, and quad receptacle must not be removed in order to maintain UL Classification. Also the stem must remain in the hole.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Abandonment available in black (BK). NOTE: To abandon the RC9 Series Poke-Thru Device, the internal gasket, and quad receptacle must not be removed in order to maintain UL Classification. Also the stem must remain in the hole.

Specifications

General Info
Color Black
Type Accessory
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
UPC Number 786564008552
Dimensions
Product Weight US 0.565 lb
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;