text.skipToContent text.skipToNavigation

25DTC-ACT Add-on Plate for Power Poles

25DTC-ACT Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

25DTP Kit with 8'' (203mm) hole cut cover and mounting adapter. Accepts Wiremold Open System communications modules.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 25DTP Kit with 8'' (203mm) hole cut cover and mounting adapter. Accepts Wiremold Open System communications modules.

Specifications

General Info
Color Ivory
Product Series Steel Tele-Power
Type Cover
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard File E53857
UPC Number 786776524529
Dimensions
Product Length US 8.0 in
Product Width US 2.25 in
Product Weight US 0.54 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E53857
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 96ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there an insert/adapter that will allow me to install Commscope UNJ-600 jacks?

Asked by: Com Guy
Hello, The 25DTC-ACT will accept (3) CM2-U2ATT modules for use with the Commscope/Systimax UNJ series. Using (3) modules will provide (6) ports.
Answered by: Wiremold Tech Support
Date published: 2023-11-02
  • y_2025, m_7, d_1, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_25DTC-ACT, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT