text.skipToContent text.skipToNavigation

25DTC Series Blank Steel Poles

25DTC-415 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two-compartment pole. Nominal material thickness .040" (1.0mm). Ivory, white, black or gray boot base. Furnished unwired without outlets. Mounting hardware, entrance end plate and ceiling trim plates furnished
Color None
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy to install. Bring power, data, and A/V services into open space environments quickly & easily. Reduces costs for moves adds and changes.
  • Relocatable. Ready for service in 30 minutes or less. Can be quickly reconfigured or relocated as work space uses and service needs change.
  • Dual-channel. Allows a single drop point for access to multiple services.
  • Wide selection of standard options. Stocked in a variety of materials, finishes, and heights.
  • Multiple color options. Available in four aesthetic colors: white, black, ivory, and gray.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless,aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
  • Pole extenders combine quick installation with easy job-site handling. Snap together 5' sections to create a pole or extend the length of your existing 25TP series pole.
  • Custom capabilities. Modify receptacle type and location, change color finish, alter pole heights, add fixture whips and more.
  • New extenders accommodate a variety of ceiling heights, can ship UPS or air freight for quick & reliable delivery.

Specifications

General Info
Color Ivory
Product Series Steel Tele-Power
Type Pole
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, Multioutlet Assemblies: File E15191, E178348
UPC Number 786776046472
Dimensions
Product Length US 185.0 in
Product Width US 2.312 in
Product Weight US 28.0 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cutout 2A, A/V, Data, Keystone
Number of Channels 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is it possible to connect a wiremold 25DTC-412 power pole to wiremold 4000 series metal raceway for power and data?

Asked by: LNC
Hello, We do not offer components to transition from the 25DTC-412 to the 4000 Series raceway. If you would like to discuss your application and requirements in further detail to determine if other solutions exist, please call Wiremold Technical Support at 844-957-3783 option 2 for Wiremold and option 2 again for Technical Support. Thank you-
Answered by: Wiremold Tech Support
Date published: 2023-05-17

Do youhave power pole that can be used to wrap around existing data and MC cable?

Asked by: Ken
Hi Ken, MC cable isn't permitted in raceways or power poles unless approved by the local Authority Having Jurisdiction (AHJ). The MC will need to terminate at the top of the pole and run the bare wire into the pole directly. Unfortunately there are no poles that would wrap around an existing conduit or bundle of wires.
Answered by: Wiremold Tech Support
Date published: 2023-12-08

Does the NP800 network/power poles utilize the 4000 series device brackets and covers?

Asked by: Rian
Hello Rian, The NP800 series power pole is a blank two channel pole. They provide various knockouts for low voltage connections, but there are no adapter plates for electrical connections. The 4000 series is a steel raceway system which is not compatible with the aluminum power poles. The NP800 would be custom ordered to achieve power receptacles if needed. If you need help with a custom quotation you can reach out to the local Legrand rep in your area. If you need help finding the local rep click on this link: https://www.legrand.us/where-to-buy Next select “shop local or find a sales rep” Under where to buy select “sales rep” Under brand name select “Wiremold” Under who are you, select which category best describes you Enter search (magnifying glass), below the map you’ll see the local rep in your area.
Answered by: Wiremold Tech Support
Date published: 2022-03-07

Why this item is not available in india model: 25DTC-412DG

Asked by: Anonymous
Hello - The power poles are cULus Listed to meet the safety standards of Canada and the United States. They haven't been tested to any other international use standards. Thanks,
Answered by: Wiremold Tech Support
Date published: 2022-01-28
  • y_2026, m_4, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_25DTC-415, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT