text.skipToContent text.skipToNavigation

25DTP Series Steel Tele-Power Pole Cover

25DTP-B Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Routing power, data, and A/V – neatly and simply – from up there to down here; that’s what Tele-Power Registered Poles are all about. Their sole purpose is to get the business end of your wire and cabling needs down to your workstation, equipment, or modular furniture. Specifically, in away-from-the-wall locations in open commercial office areas, schools, labs, stores and other sites. Whatever power, data, or A/V wiring you need to bring down to the desk, workstation, or cash registers, Wiremold Tele-Power Poles handle all of your needs effortlessly. For modular office furniture – our poles easily provide the hook up to feed office partitions. The poles are also available with specialized electrical circuits such as dedicated/isolated ground. Vertical drop poles give you the flexibility and capacity to devote both sides of the pole for single or dual service feeds. Legrand/Wiremold offers the broadest selection of open space solutions. With standard, custom and configurable products, you can rest assured that the right solution is readily available and adaptable to your current and future work environments.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Add power receptacles or devices to existing modular Tele-Power Poles. Includes one receptacle mounting bracket.

Specifications

General Info
Color Ivory
Product Series Steel Tele-Power
Type Cover
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard File E53857
UPC Number 786776046519
Dimensions
Product Height US 28.0 in
Product Width US 2.25 in
Product Weight US 1.6 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E53857
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

On the 25DTC-4-WH , are the data ports on front and back ? Also can the 25DTP-B-WH be used on this as well ? I'm needing to have 2 duplex receptacles and 1 isolated ground duplex receptacle on the front.

Asked by: Kevin
Hello, Thank you for your inquiry. Two 25DTC‑CVR‑WH communication plates are installed on the 25DTC‑4‑WH pole—one on the front and one on the back. The 25DTP‑B‑WH add‑on duplex receptacle plate is compatible with the 25DTP‑4‑WH pole, which already includes two 20A duplex receptacles. A standard isolated‑ground duplex receptacle can be added to this pole using the 25DTP‑B‑WH plate.
Answered by: Wiremold Tech Support
Date published: 2026-02-06
  • y_2026, m_6, d_17, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_25DTP-B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT