text.skipToContent text.skipToNavigation

Turnlok® SteriGuard™ Antimicrobial Connector 15A, 277V, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

SteriGuard Anti-Microbial Wiring Devices provide excellent protection against the growth of microbes on all surfaces. Independent testing proves the ability of these devices to inhibit the growth of Escherichia coli, Gram (-) and Staphylococcus aureus, Gram (+) providing long lasting benefits to manufacturers beyond conventional cleaning methods. Rated watertight for 1,500 psi high-pressure
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • UL and CSA Listed
  • NSF (National Sanitation Foundation) Certified
  • Patent Pending
  • Anti-microbial Additives Embedded in polymer and inhibits Growth of Bacteria, Molds, Mildews and Fungi
  • Anti-microbial Additive Resistant to Scuffing and Cleaning
  • Escherichia (E.Coli): - Log reduction greater than 4.8, reduced surface bacteria by greater than 99.99%
  • Staphylococcus (Staph), MRSA: - Log Reduction greater than 4.3, reduces surface bacteria by greater than 99.97%
  • Salmonella : Log Reduction Greater Than 3.6, reduces surface bacteria by Greater Than 99.97%
  • RoHS Compliant (Non-Halogenated)
  • Independently tested and Certified to JIS Z2801 standards
  • Resistant to High Pressure Hose-down applications
  • Tongue & Groove Environmental Sealing
  • Keyed Body and Cover for Alignment
  • NEMA Type 4, 4x, 6, 6P and IP67 Protection
  • Steriguard: Anti-microbial Wiring Devices are ideal for a wide range of applications including food and beverage preparation, procession, & packaging: agriculture, pharmaceutical, and health care.

Specifications

General Info
Color Yellow
Type Connector
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Features Antimicrobial Protection
Warranty Type 1-Year
Standard UL Listed, CSA Listed
UPC Number 785007057188
Dimensions
Product Depth US 4.03 in
Product Height US 1.85 in
Product Width US 1.85 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
Technical Information
Amperage 15 A
Flanged No
Number of Phases 1
Connector Style Locking
Environmental Conditions Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized
IP Rating IP67
Indoor/Outdoor Indoor
NEMA Configuration Code L7-15R
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Terminal Accommodation #18 AWG - #12 AWG
Voltage 277.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;