text.skipToContent text.skipToNavigation

30TP Series Rectangular Device Cover

30TP-L Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rectangular faceplate to accommodate Sentrex surge receptacle, GFCI and other decorator style devices. G3007C Device Bracket included. Ivory finish.

Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extensive inventory guarantees same day shipping.
  • Call, chat, email or meet for expert optical connectivity support.
  • 98% On-Time Delivery Rate
  • Full Service Technical Support

Specifications

General Info
Color Ivory
Product Series Steel Tele-Power
Type Cover
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard File E53857
UPC Number 786776046588
Dimensions
Product Height US 2.74 in
Product Length US 4.5 in
Product Width US 0.29 in
Product Weight US 0.7 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E53857
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

will the 30TP-L work with blank aluminum poles? AMTC-4 I need to add CAT 6 data jacks., and phone. Preferably the snap in type that work with decora size device plates. Leviton 41642 for example

Asked by: Eric Bjork
The 30TP-L will not work, however AMTC-4 the pole comes with the AMTC-CVR for individual keystone jacks. Additional AMTC-CVR or AMTC-ACT covers can be added if needed, but neither has a decora opening. We also offer CM2 modules that fit into the AMTC-ACT. Please visit the following for additional information: https://legrand.webdamdb.com/directdownload.php?ti=55661429&tok=H/4kucRQ8tiIXKe2UklIKARR https://legrand.webdamdb.com/directdownload.php?ti=55653271&tok=6sp0ZBsiLmjYiD5H7ifgVARR
Answered by: Wiremold Tech Support
Date published: 2023-02-10
  • y_2026, m_4, d_7, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_30TP-L, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT