text.skipToContent text.skipToNavigation

Discontinued - IV Pole Mounting Kit

IVPM-100 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This kit allows for easy mounting and dismounting to 1'' diameter IV poles. Mounts and dismounts much faster than typical thumb screw brackets, increasing productivity during cleaning cycles.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This kit allows for easy mounting and dismounting to 1'' diameter IV poles. Mounts and dismounts much faster than typical thumb screw brackets, increasing productivity during cleaning cycles.

Specifications

General Info
Color White
Type Mounting Hardware
Material Aluminum, Plastic
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type Simplex
UPC Number 786776184518
Dimensions
Product Weight US 0.204 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Enclosure Type Plastic/Aluminum
Mounting Type Snap-on Mount
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;