Plug-In Outlet Center Unit / Medical/Dental Grade/APPROVED for Patient Care areas/120V/15A/6 O/L /6' cord
ULM6-6
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Six outlets. Rugged white aluminum housing. 6' (1.8m) 14/3 SJT white cord with NEMA5-15 plug. Length 13 1/4'' (337mm). Receptacle center-to-center 1 1/2'' (38mm). Snap-on, slide-off mounting. cTUVus Listed as Medical Electrical Equipment. NOTE: Suitable for use where Article 517 of NEC requires Hospital Grade Outlets.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Six outlets. Rugged white aluminum housing. 6' (1.8m) 14/3 SJT white cord with NEMA5-15 plug. Length 13 1/4'' (337mm). Receptacle center-to-center 1 1/2'' (38mm). Snap-on, slide-off mounting. cTUVus Listed as Medical Electrical Equipment. NOTE: Suitable for use where Article 517 of NEC requires Hospital Grade Outlets.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776078084 | ||
Country Of Origin | Mexico | ||
Receptacle Type | Simplex | ||
Number of Receptacles | 6 | ||
Application Sector | Commercial | ||
Standard | cULus Recognized: File E66421 Guide XBYS XUHT VZCA | ||
Type | PIOC |
Dimensions
Product Width US | 2.0 in | ||
Product Length US | 13.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Phase | Single | ||
Frequency Rating | 60 Hz | ||
Amperage | 15 A | ||
Enclosure Type | Aluminum | ||
Mounting Type | Snap-on, Slide-off | ||
Environmental Conditions | Dry interior locations |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1