Wiremold AL3300 Series Raceway Base
AL3300B-10
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 3300 series aluminum raceway system meets the demands of today's commercial spaces, providing a compact, handsome and effective method of consolidating all power and communication cabling. In laboratories, healthcare facilities and upscale office locations, the divided aluminum raceway separates power and communication cabling and directs these services where required. The low-profile design can be installed as baseboard, surface mounted, or under laboratory reagent shelves. The two-piece raceway means wiring is always accessible and changes are easily accomplished at any time.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Type | Raceway Base | ||
| Material | Aluminum | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | AL3300 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
| UPC Number | 786776189575 |
Dimensions
| Product Depth US | 1.88 in | ||
| Product Height US | 2.88 in | ||
| Product Volume US | 649.73 cu in | ||
| Product Width US | 120.0 in | ||
| Product Weight US | 0.56 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E4376 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Channels | 1 | ||
| Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
