Uniduct 2900 Series Drop Ceiling Connector Fitting
2986
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Uniduct ® Series 2700, 2800, 2900 Latching Raceway Systems are one-piece, single channel, nonmetallic raceways ideally suited for routing and protecting fiber optic, UTP, and other low-voltage (50V or less) cabling in an easy to install, aesthetically pleasing application. With a broad range of small, low profile raceways to satisfy your customer’s unique needs. As well as your own. Wiremold Nonmetallic Raceways are a perfect choice for classroom, workstation and hotel applications or anywhere you need a drop. Exceptionally durable and versatile, you can expect quick and easy installation, thanks to adhesive backing, 8' lengths and pre-drilled mounting holes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Fitting | ||
| Material | Plastic | ||
| Application Sector | Commercial, Residential | ||
| Product Family / Series / Group | 2900 Series, Uniduct | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling. | ||
| UPC Number | 786776039528 |
Dimensions
| Product Length US | 2.875 in | ||
| Product Width US | 2.0 in | ||
| Product Weight US | 0.052 lb |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No |
Resources
Cutsheet
Installation Instructions
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
276WH | Pass and Seymour
Medium Base Lampholder
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL2451H | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
