Eclipse™ PN03, PN05, and PN10 Series Raceways are single compartment raceways designed for communication or power applications. They are ideal for use in classrooms, offices, and hotel applications, or anywhere a small, low profile raceway is needed. Eclipse PN03, PN05, and PN10 Series Raceways are specifically designed for the workstation. They accept Ortronics® Series II and TracJack® modules, Pass & Seymour® Activate Series inserts, and Wiremold Open System communication modules.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Fog White | ||
| Product Type | Fastener Clip | ||
| Material | Plastic | ||
| Application Sector | Commercial, Residential | ||
| Product Family / Series / Group | Eclipse Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC. | ||
| UPC Number | 786776190953 |
Dimensions
| Product Depth US | 1.0 in | ||
| Product Length US | 3.687 in | ||
| Product Weight US | 0.009 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E90377 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
