AL20GB306TR Aluminum Plugmold® Multioutlet Strip
AL20GB306TR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
3' Tamper Resistant Aluminum Plugmold Multioutlet System, GBA
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Attractive, tapered snap-together aluminum extrusions. Blend with any décor. Enables quick and easy circuit modifications or additions.
- Satin anodized finish. Provides aesthetic upscale appearance and corrosion resistance.
- Full range of fittings. Provides a complete wiring solution.
- Factory wired in 3’, 5’, and 6’ lengths with flush 15A, 120V specification grade receptacles. Ideal for locations requiring a high concentration of devices.
- Choice of standard 6””, 12”” and 18”” or custom receptacle spacings. Provides flexibility of outlet locations.
- Choice of single circuit, alternating circuit or isolated ground receptacles. Meets any job requirement.
- Customization available. All products can be modified to accommodate virtually any application.
- This product meets the material restrictions of RoHS.
Specifications
General Info
| Color | Silver | ||
| Product Type | Power Strip | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
| Product Family / Series / Group | AL2000 Series, Plugmold | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installed Devices | Single Receptacle | ||
| Number of Receptacles | 6 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Plugmold Strips: Meets Article 380 & 406.11 of NEC. | ||
| UPC Number | 786776174915 |
Dimensions
| Product Depth US | 1.12 in | ||
| Product Height US | 1.4375 in | ||
| Product Length US | 36.0 in | ||
| Product Width US | 1.125 in | ||
| Product Weight US | 1.77 lb | ||
| Receptacle Spacing | 6 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E15191 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Wiring Configuration | Single Circuit | ||
| Environmental Conditions | Dry interior locations | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | Yes | ||
| Mounting Type | On Surface | ||
| NEMA Configuration Code | 5-15R | ||
| Voltage | 125.0 V | ||
| Wiring Method | Hard-Wired |
Resources
Installation Instructions
Brochure
Supporting Document
Catalog
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I Purchased the AL20GB306TR which is taller than the BK20GB306TR. Do you have the AL20GB306TR in black with the same dimensions? We need the taller version.
Hi,
No we do not have black as an option with that same profile as the AL20GB306TR.
Thanks,
Date published: 2024-12-23
Is this material paintable? If not what material is paintable
Hi,
It is not recommended to paint over the aluminum profiles. You should go to one of the steel plugmold profiles instead. (Ex. WH20GB306TR).
Thanks,
Date published: 2024-06-03
Can this plug mold be mounted to a curved surface?
Hi,
No it is only suitable for installation on flat surfaces.
Thanks,
Date published: 2024-03-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LENC24F | Wattstopper
LENC panel enclosures are designed specifically to work with all configurations of LMCP panel interiors containing 8 to 48 relays.

