text.skipToContent text.skipToNavigation

V24GB606 Steel Plugmold® Multioutlet Strip

V24GB606 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

6' Steel Plugmold Multioutlet Strip with 12 single receptacles spaced 6''
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Steel Raceway. Provides superior strength for any dry location installation with greater wire capacity than V2000.
  • Ivory ScuffCoat finish. Durable scratch resistant finish.
  • Removable cover. Allows easy access to wiring for changes or additions.
  • Full range of fittings. Provides a complete wiring solution.
  • Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
  • Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 20A, 120V receptacles. Ideal for short runs requiring additional outlets in electrically busy areas.
  • Single or alternating circuit. Meets virtually any circuit requirement.
  • Choice of receptacle spacing. Center spacing between receptacles of 6'', 12'' and 18''.
  • Simplex receptacle. More spacing options available.
  • Duplex receptacle. Aesthetically pleasing, functional 20A duplex for the 24S (2400) Series.
  • Customization available. All products can be modified to accommodate virtually any application.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color Ivory
Product Type Power Strip
Material Steel
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Family / Series / Group 2400 Series, Plugmold
Product Line Wiremold
Country Of Origin United States
Installed Devices Single Receptacle
Number of Receptacles 12
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover& Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC.
UPC Number 786776085433
Dimensions
Product Depth US 0.9 in
Product Height US 0.9 in
Product Length US 72.0 in
Product Width US 1.9 in
Product Weight US 5.95 lb
Receptacle Spacing 6 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Wiring Configuration Single Circuit
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Is Pre-Wired Yes
Mounting Type On Surface
NEMA Configuration Code 5-20R
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;