text.skipToContent text.skipToNavigation

2000 Supporting Clip Fitting

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Supports lengths of 2000 Series Raceway at any point desired. Mounts to surface with No. 6 flathead screw. This support clip has plated finish. V indicates Ivory finish.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports lengths of 2000 Series Raceway at any point desired. Mounts to surface with No. 6 flathead screw. This support clip has plated finish. V indicates Ivory finish.

Specifications

General Info
Product Series 2000 Series
Type Accessories
Material Steel
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover & Plugmold Series w/Snapicoil Haarness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Black Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
UPC Number 786776189704
Dimensions
Product Length US 2.0 in
Product Width US 2.0 in
Product Weight US 0.03 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;