3000 Bump-Up Ortronics Series II Plate
G3046S
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 3000 Series Steel Raceway provides wiring capacities for small to medium size installations. Power or data/communication devices can be wired into the raceway for a flush appearance satisfying both aesthetic and functional requirements. The 3000 Series Steel Raceway is ideally suited for wiring applications in frequently changing environments such as labs, hospitals and other industrial applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Device Plate | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | 3000 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed | ||
| UPC Number | 786776169041 |
Dimensions
| Product Weight US | 0.3 lb |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 1 | ||
| Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the V3046S work with a decora style switch with dimensions of 2.74"H X 1.68"W X 1.63"D https://img.acuitybrands.com/public-assets/catalog/982001/npodma.pdf?abl_version=06%2f30%2f2025+16%3a04%3a36&DOC_Type=SPEC_SHEET
Hello, the G3046S is specifically for (3) Ortronics Series II connectors and will not accommodate a decorator device. Please give us a call or email technical.support@legrand.us with the device specs for alternative options. Thanks
Date published: 2025-07-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L3-0101B2JYD1002M | Ortronics
Infinium Ultra Duplex Patch Cords, 2mm, OS2 Yellow, Plenum or Riser
