500/700 Solid Base Fixture Box Fitting
5738WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Small surface non-metallic raceway system is the ideal choice for a homeowner that wants to extend circuits or communication cabling in their home. Surface non-metallic raceway allows you to add fixtures and outlets without disturbing the drywall, plaster or insulation in your home. The leading choice of professionals is now available for your DIY project.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Used to hang fixtures. Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', and 4 1/16'' (70mm, 89mm, and 103mm).
- Base has four holes for fixture studs, four 1/2'' trade size KOs, and raised section for no-bolt fixture-stud.
- Use as a junction or pull box with 5736 Blank Cover. Outside diameter 4 3/4'' (121mm). NOTE: Certified to Canadian Safety Standards for sale in Canada.
- When ordering these products, change the ''V'' color prefix to ''VC'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
Specifications
General Info
| Color | White | ||
| Product Type | Device Box | ||
| Material | Steel | ||
| Application Sector | Commercial, Residential | ||
| Product Family / Series / Group | 500 Series, 700 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
| UPC Number | 786776562873 |
Dimensions
| Product Depth US | 1.0 in | ||
| Product Width US | 4.75 in | ||
| Product Weight US | 0.55 lb | ||
| Knockout Size | 1/2 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
