text.skipToContent text.skipToNavigation

862 Series Concrete Floor Kit

862KIT Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

862 Series Residential Floor Boxes provide an excellent solution for the low density power or communication requirements in open space areas. Durable PVC construction and an innovative design allows the 862 Series Residential Floor Boxes to be installed in either wood or slab-on-grade concrete floors. 862 Series Floor Boxes are designed to work with a full range of forged, solid brass or brushed aluminum covers to accommodate a wide range of power and communication devices.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • When using any of the 862 Series Floor Boxes in a concrete floor, this kit will provide a mud cap for the concrete pour, two 3/4'' trade size conduit hubs, and a scrub water gasket. Not needed for wood floor installations.

Specifications

General Info
Product Type Accessory
Material PVC
Application Sector Commercial, Hospitality, Residential
Product Family / Series / Group 862 Series
Product Line Wiremold
Country Of Origin China
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC.
UPC Number 786564032755
Dimensions
Product Width US 0.75 in
Product Weight US 0.4 lb
Knockout Size 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor
Floor Type Concrete

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are there instructions for replacing a damaged floor box in concrete slabs?  We had our wood floors on concrete slab replaced, and our installer damaged the floor boxes we had.

Asked by: Collin
Hello. Although we do not have existing instructions for that specific scenario, the Wiremold Tech Support team can assist you with this. Please contact us directly to discuss the situation further. Thanks!
Answered by: Wiremold Tech Support
Date published: 2026-03-30
  • y_2026, m_9, d_21, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_862KIT, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT