863DRGFICOM Series Dual Service Floor Box Kit
863DRGFICOM
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold® 863 Series Residential Wood Floor Boxes provide an excellent and cost-effective solution for power and communication requirements in open space areas. 863 Series Floor Boxes provide dual service capability in an unobtrusive, compact, round floor box package. And 863 Series Floor Boxes are available with either brass or brushed aluminum covers to complement any residential environment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Floor Box | ||
| Material | PVC | ||
| Application Sector | Commercial, Residential | ||
| Product Family / Series / Group | 863 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC. | ||
| Cover Material | Brass | ||
| Cover Style | Surface | ||
| UPC Number | 786564054788 |
Dimensions
| Product Depth US | 3.5 in | ||
| Product Width US | 5.75 in | ||
| Product Weight US | 2.11 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E110748 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Through Floor | ||
| Box Capacity | 2 Gangs | ||
| Service Capacity | Dual | ||
| Floor Type | Wood | ||
| Depth Behind Device Plates | 3.5 in | ||
| Number of Outlets | 2 |
Resources
Cutsheet
Installation Instructions
Brochure
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
