text.skipToContent text.skipToNavigation

Discontinued - Rectangular Outlet Floor Box Kit - Nickel

LEGFB1DRN Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  WMFB1DRN

A rectangular wood floor box kit with a nickel finish that supplies power in open space living. The kit includes the box, cover and a 15A Tamper resistant receptacle. It can be installed on carpet, wood, natural stone and tile floors that have a wooden subfloor.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • A rectangular wood floor box kit with a nickel finish that supplies power in open space living.
  • The kit includes the box, cover and a 15A Tamper resistant receptacle.
  • It can be installed on carpet, wood, natural stone and tile floors that have a wooden subfloor.
  • Each kit comes with everything you need: the cover, box and receptacle
  • Meet code without headaches or hassles
  • Help customers add power and meet residential outlet spacing requirements
  • Match any household decor
  • Choose from nickel or brass plates to blend in seamlessly with most residential flooring types
  • Fits in any floor type with wooden subfloors
  • Carpet, wood, natural stone, tile

Specifications

General Info
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Replaced by Part Number  WMFB1DRN
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 086698002083
Dimensions
Product Weight US 1.06 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E143222
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;