WMFB1KS2B Series Single-Gang Floor Box Assembly
WMFB1KS2B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Includes single-gang box, device plate with two openings for communication devices, and brass cover with one screw plug. For hole cut dimensions, see installation instructions sheet. Box Dimensions: 2 1/8'' W x 3 3/4'' L x 3 7/8'' D (54mm W x 95mm L x 98mm D) Device Plate:
3 1/8'' W x 4 15/16'' L (79mm W x 125mm L).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes single-gang box, device plate with two openings for communication devices, and brass cover with one screw plug.
- Box Dimensions: 2 1/8'' W x 3 3/4'' L x 3 7/8'' D (54mm W x 95mm L x 98mm D) Device Plate: 3 1/8'' W x 4 15/16'' L (79mm W x 125mm L).
- For hole cut dimensions, see installation instructions sheet.
Specifications
General Info
| Type | Floor Box | ||
| Material | PVC | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Nonmetallic Outlet Boxes: File E143222 Guide QCMZ. Meets Article 314.27(C) of NEC. | ||
| Cover Material | Brass | ||
| Cover Style | Surface | ||
| UPC Number | 786564053965 |
Dimensions
| Product Depth US | 3.875 in | ||
| Product Width US | 2.125 in | ||
| Product Weight US | 0.94 lb | ||
| Knockout Size | 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | Recessed | ||
| Cable Entry | Through Floor | ||
| Box Capacity | 1 Gang | ||
| Service Capacity | Single | ||
| Floor Type | Wood | ||
| Depth Behind Device Plates | 3.87 in | ||
| Minimum Floor Depth | 5 in |
Resources
Cutsheet
Installation Instructions
Brochure
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1498NT | Pass and Seymour
Manual Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR202W4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$13.98
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1520P | Pass and Seymour
20A NEMA Plug L1520 - Black Back Front Body
