text.skipToContent text.skipToNavigation

Discontinued - ECB2S-RLNK Evolution Series Ceiling Box with RackLink System

ECB2S-RLNK Wiremold
New Product Introduction Default Base is rated 5.0 out of 5 by 7.
  • y_2026, m_9, d_25, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_3
  • loc_en_US, sid_ECB2S-RLNK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT


Fully finished enclosure designed to manage and store A/V equipment in an air handling plenum space above a NO or hard ceiling. These boxes are also equipped with the RackLink system, by Middle Atlantic products.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions for RoHS

Specifications

General Info
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cETLus Listed Information Technology Equipment, Meets Article 300.22(C) of the NEC
UPC Number 786776183238
Dimensions
Product Weight US 32.0 lb
Cubic Capacity 20.25 in³
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockout
Number of Outlets 6

Reviews

Rated 5 out of 5 by from Adorne inserts First time I used this. They worked perfect. I will buy them again.
Date published: 2024-06-16
Rated 5 out of 5 by from it really occupies space! As good as a lunar eclipse, if you need space occupied, this sucker has you covered.
Date published: 2020-09-11
Rated 5 out of 5 by from Easy to install, works great in Blue and Grey box Note depth of device, but works great. If you have an old metal box this will not fit, but otherwise is great!
Date published: 2025-10-13
  • y_2026, m_9, d_25, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_3
  • loc_en_US, sid_ECB2S-RLNK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Can AA lithium batteries be used in this device (and other wireless wattstopper plus devices) or does it have to be the standard AA alkaline battery?

Asked by: Drew
The device supports the use of either standard AA alkaline batteries or AA lithium batteries. Both battery types are compatible with the EN‑SCPPH‑0450‑ZB as well as other Wattstopper wireless devices, so customers may choose either option based on availability or performance preference.
Answered by: Tier 1 Tech Support
Date published: 2026-05-29

Is there no faceplate to support Keystone connectors?

Asked by: Anonymous
Hello. The EFB6 and EFB8 accept standard single gang device plates (2 3/4" x 4 1/2"). For the EFB10, the EFB10-6AB and (3) CM2-U2KEYA-WH adapters can be used for up to 6 keystones. The EFB6810BTBK is just the floor box cover. Thank you
Answered by: Wiremold Tech Support
Date published: 2026-05-29

Where can i buy the AL20GB612TR? I can't find it anywhere online - all i find are the 6" spacing and 3' or 5' lengths but not the 6' length with 12" spacing. Thanks, I live in Seattle, if available in any stores and not online

Asked by: Brandusa Bularca
Hello, Wiremold products, including aluminum Plugmold can be purchased through electrical distribution. Please click the link below to locate a distributor near you. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
Answered by: Wiremold Tech Support
Date published: 2026-05-29

can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.

Asked by: mike
Hello, The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Answered by: Pass & Seymour Technical Support
Date published: 2026-05-29

Do have a wiring diagram for the lmrj-wa-5pk and its capabilities?

Asked by: brittan
Please reach out to our tech. support team for further assistance troubleshooting this issue. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2026-05-29

what is the difference between Cablofil 6A-0012-99-S6 and 6A-0012-99-ZN

Asked by: Brion Arnold
The last two characters represent the hardware finish. -ZN indicates zinc-plated screws are included for attachment. -S6 indicates stainless steel screws are included for attachment.
Answered by: Cablofil Tech Support
Date published: 2026-05-29

30A and are way too small in diameter. I still need 6 fuse adaptors for 50A fuses (FRS-R-50) to fit in the 100A disconnects that I ordered previously, of which of these connectors would work?

Asked by: Amy
  • y_2026, m_9, d_25, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_ECB2S-RLNK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT