text.skipToContent text.skipToNavigation

Discontinued - ECB2SP-RLNK Evolution Series Ceiling Box with RackLink System and Projector Mount

ECB2SP-RLNK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Fully finished enclosure designed to manage and store A/V equipment in an air handling plenum space above a NO or hard ceiling. These boxes are also equipped with the RackLink system, by Middle Atlantic Products. The box also has a built in projector mount that utilizes a 1 1/2'' standard NFS fitting and is rated to support a load up to 50 lbs. The projector mount can move laterally and be positioned anywhere along the track.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Standard cETLus Listed to UL60950-1 and CSA C22.2#60950-1
UPC Number 786776183245
Dimensions
Product Depth US 6.625 in
Product Length US 23.75 in
Product Width US 23.75 in
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  101312115BOX-001
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockout
Number of Outlets 7

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;