text.skipToContent text.skipToNavigation

Discontinued - Wireless BACnet MSTP Transceiver 900 MHz (1.5Mbs)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Wattstopper
Country Of Origin China
UPC Number 754182936380

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does anyone know where i can find the USB driver for this device so i can configure it? Any help would be appreciated 

Asked by: Colin
Thank you for contacting Wattstopper Technical Support. The WBT900 devices are now supported by Digital Contracting Solutions. Please contact them at 229-344-1908 or joed@digitalconsol.com for further information.
Answered by: Tier 1 Tech Support
Date published: 2022-05-31

If I have a network with a two WBT900 clients and a WBT900 server, can devices of 1 clients talk to devices of the 2nd client (through the server?)? Or are device to devices comms between clients not possible?

Asked by: DBrown
WBT-900's are now supported by DCS. Please call them @ 229-344-1908 for further information.
Answered by: Tier 1 Tech Support
Date published: 2022-03-02
  • y_2025, m_7, d_11, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WBT900, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT