text.skipToContent text.skipToNavigation

deQuorum Field-Wired Unit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Accepts six (6) single size Legrand AVIP plates or Extron Electronics MAAP or three (3) double size MAAP modules, or any combination. Includes necessary hardware.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Type Table Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Factory painted, Decorative cast mounting flange either flush or contoured cover
Standard cULus Listed Relocatable Power Tap: File E66421 Guide XYBS, cULus Listed Multioutlet Assembly: File E15191 Guide PVGT, Meets Article 380 of NEC
UPC Number 786776030341
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Mounting Type Recessed
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;